TPS22919EVM

TPS22919 5.5V, 1.5A, 100mΩ On-Resistance Load Switch Evaluation Module

TPS22919EVM

Order now

Overview

The TPS22919 evaluation module (EVM) is an assembled and tested circuit for evaluating the TPS22919 load switch. The TPS22919EVM allows users to apply different input voltages (1.6 V to 5.5 V) under different loading conditions (0 A to 1.5 A) to the TPS22919 device. Parameters such as the on-resistance, rise time, and output pull-down resistance can be easily and accurately evaluated.

Features
  • Input Voltage Range: 1.6 V to 5.5 V
  • Input Current Range: 0 A to 1.5 A
  • Access to the VIN, VOUT, GND, QOD and ON pins
  • Ability to adjust the QOD resistance using on board jumpers
  • VIN and VOUT Sense connections for measuring RON or rise time
Load switches
TPS22919 5.5-V, 1.5-A, 90-mΩ load switch with adj. output discharge TPS22919-Q1 1-ch, 5.5V, 1.5A, 90mΩ self-protected AEC Q100 qualified load switch with controlled rise time
Download View video with transcript Video

Order & start development

Evaluation board

TPS22919EVM — TPS22919 5.5V, 1.5A, 100mΩ On-Resistance Load Switch Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* User guide TPS22919 Load Switch Evaluation Module 03 May 2018
Certificate TPS22919EVM EU Declaration of Conformity (DoC) 25 May 2023
Test report 450-W Dual-Phase Boost Converter Reference Design for Automotive Applications PDF | HTML 06 Sep 2022
Radiation & reliability report TPS22919EVM CISPR-25 EMI Measurement Report PDF | HTML 07 Jul 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos