TPS22948EVM

TPS22948 5.5V, 0.3A, Current limited load switch evaluation module

TPS22948EVM

Order now

Overview

The TPS22948 evaluation module (EVM) is an assembled and tested circuit for evaluating the TPS22948 load switches. The TPS22948EVM allows the user to apply different input voltages (1.6 V to 5.5 V) under different loading conditions (0 A to 0.3 A) to the TPS22948 device. Parameters such as the on-resistance, rise time, and output pull-down resistance can be easily and accurately evaluated.

Features
  • Input voltage range: 2.5 V to 5.5 V
  • Input current range: 0 A to 0.3 A (TPS22948 limits to 100mA)
  • Access to the VIN, VOUT, GND, FLT and ON pins
  • On board CIN and COUT capacitors
  • VIN and VOUT sense pins to measure the voltage drop from VIN to VOUT and calculate the resistance
Load switches
TPS22948 5.5-V, 0.24-A, 300-mΩ, load switch with reverse current blocking

Order & start development

Evaluation board

TPS22948EVM — TPS22948 5.5V, 0.3A, Current limited load switch evaluation module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS22948EVM User's Guide 19 Oct 2018
Certificate TPS22948EVM EU Declaration of Comformity (DoC) 21 Apr 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos