TPS22954EVM

TPS22954 5.5V, 14mΩ On-Resistance Load Switch Evaluation Module

TPS22954EVM

Order now

Overview

The TPS22954 device is a single channel low RON load switch with an operating voltage range of 0.7 V to 5.7 V. Both package versions DSQ (0.4mm pin pitch) and DQC (0.5mm pin pitch) of the TPS22954 are available on the TPS22954EVM for evaluation. The TPS22954 integrates a voltage supervisor which can be set through external resistors on the TPS22954EVM.

Features
  • Input voltage range: 0.7 V to 5.7 V
  • VBIAS voltage range: 2.5 V to 5.7 V
  • Input current range: 0 A to 5 A
  • Access to the VIN, VOUT, VBIAS and ON pins
  • VIN and VOUT sense pins to measure the voltage drop from VIN to VOUT and calculate the resistance
Load switches
TPS22954 5.7-V, 5-A, 14-mΩ load switch with adj. rise time, -Voltage monitoring and output discharge TPS22954-Q1 Automotive 5.7-V, 5-A, 14-mΩ load switch w/ adj. rise time, voltage monitoring & output diagnostics
Download View video with transcript Video

Order & start development

Evaluation board

TPS22954EVM — TPS22954 5.5V, 14mΩ On-Resistance Load Switch Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS22954EVM EU Declaration of Conformity (DoC) 02 Jan 2019
User guide TPS22953/54 User’s Guide 25 Feb 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos