TPS22960EVM

TPS22960 evaluation board 

TPS22960EVM

Order now

Overview

The TPS22960EVM evaluation module (EVM) allows the user to connect power to and control the 8pin µQFN package load switch. Parameters such as the On State Resistance, Output Slew Rate and Output Discharge properties can be easily evaluated

Features
  • Input voltage range: 1.62 V to 5.5 V
  • 500mA max continuous current per channel
  • Access to the VIN, VOUT, and Control pins
  • Adjustable Slew Rate selection made through the SR pin of the device using an EVM jumper
  • Output loading resistors, a 33Ω, 1-W and 1/8-W 0805 mounting pads per each channel
Load switches
TPS22960 2-ch, 5.5-V, 0.5-A, 435-mΩ load switch with output discharge
Download View video with transcript Video

Order & start development

Evaluation board

TPS22960EVM — TPS22960EVM Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS22960EVM EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide Using the TPS22960EVM Dual Channel Load Switch IC (Rev. A) 16 Jan 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos