The TPS22986 evaluation module (EVM) helps designers evaluate the performance of the TPS22986 Supply Selection IC. The TPS22986 selects a 3.3-V input from two available supplies and connects the chosen input to two outputs, OUTA and OUTB. If a 3.3-V supply is not present, the outputs become high impedance. The TPS22986 has two modes of operation, Normal and Control. The EVM contains one TPS22986 IC.
Features
- Input voltage range: 2.8-V to 19.8-V (Auto Selects 3.3 V Supply)
- 10-mA Low Power Switch
- 500-mA High Power Switch
- Reverse Current Blocking From OUT to VDD