TPS22990EVM

TPS22990 5.5V, 10A, 3.9mΩ On-Resistance Load Switch Evaluation Module

TPS22990EVM

Order now

Overview

The TPS22990 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22990 load switch. The TPS22990EVM allows the user to apply different input voltages (0.8-V to 5.5-V) under different loading conditions (0-A to 10-A) to the TPS22990. Parameters such as the on-resistance, rise time, and output pull-down resistance are easily and accurately evaluated.

Features
  • Input voltage range: 0.8 V to 5.5 V
  • Input current range: 0 A to 10 A
  • Access to VIN, VOUT, VBIAS, ON, and PG pins
  • VIN and VOUT Sense connections for measuring VIN, VOUT or RON
  • Power good (PG) signal can be monitored via test point
Load switches
TPS22990 5.5-V, 10-A, 3.9-mΩ load switch with adj. rise time, power good and optional output discharge
Download View video with transcript Video

Order & start development

Evaluation board

TPS22990EVM — TPS22990 5.5V, 10A, 3.9mΩ On-Resistance Load Switch Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TPS22990 Load Switch Evaluation Module User's Guide 08 Jun 2016
Certificate TPS22990EVM EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet TPS22990 5.5-V, 10-A, 3.9-mΩ On-Resistance Load Switch datasheet (Rev. C) PDF | HTML 13 Sep 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos