TPS22996EVM

TPS22996 evaluation module for the 5.5V, 4A, 18mΩ 2-ch load switch with adjustable rise time

TPS22996EVM

Order now

Overview

The TPS22996 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22996. The TPS22996 5.5V, 4A, 14mΩ 2-channel load switch with adjustable rise time. The EVM allows the user to configure the TPS22996 across it's full voltage and current rating. Output, input and switching waveforms can be monitored on the EVM.

Features
  • VIN input voltage range: 0.6 V to VBIAS
  • VBIAS input voltage range: 2.5 V to 5.5 V
  • Access to the VIN, VOUT, ON, VBIAS, and GND pins of the TPS22996 load switch device
  • Onboard ON resistors for setting VOUT slew rate
  • 4-A maximum continuous current per channel
Load switches
TPS22996 2-ch, 5.5-V, 4-A, 14-mΩ on-resistance load switch with adjustable rise time TPS22996H-Q1 Automotive, two-channel, 5.5V 4A 14mΩ load switch with adjustable rise time
Download View video with transcript Video

Order & start development

Evaluation board

TPS22996EVM — TPS22996 evaluation module for the 5.5V, 4A, 18mΩ 2-ch load switch with adjustable rise time

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide TPS22996, TPS22996H-Q1 Evaluation Module User's Guide (Rev. A) PDF | HTML 22 Mar 2024
Certificate TPS22996EVM EU Declaration of Conformity (DoC) 12 Dec 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos