TPS23756EVM

TPS23756EVM: Evaluation Module for TPS23756

TPS23756EVM

Order now

Overview

The TPS23756EVM contains evaluation and reference circuitry for the TPS23756, which is a Class 4 (25.5 W) PoE PD + PWM Controller. The TPS23756 is targeted at wide Vin aplications (12 V - 60 V) in isolated converter topologies and is compliant with the IEEE 802.3 at Power over Ethernet (PoE) standard. This EVM contains input & output power connectors and an array of on board test points for circuit evaluation.

Features
  • High-power PD and DC-DC converter controllers
  • Wide-input voltage range DC-DC converter
  • Operates from PoE or external adapters
Powered devices
TPS23756 Class 4 PoE PD with flyback/forward DC-DC controller & 12V-57V adapter support
Download View video with transcript Video

Order & start development

Evaluation board

TPS23756EVM — TPS23756EVM: Evaluation Module for TPS23756

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TPS23756EVM User's Guide (Rev. A) 01 Apr 2010
Certificate TPS23756EVM EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet TPS2375x IEEE 802.3at, High Efficiency, PoE Interface and DC-DC Controller datasheet (Rev. I) PDF | HTML 19 Dec 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos