TPS2411EVM-096

TPS2411 ORing controller evaluation module

TPS2411EVM-096

Order now

Overview

The TPS2411EVM-096 allows reference circuit evaluation of TI's TPS2411 ORing controller devices. The TPS2411 devices control an external N-channel MOSFET in a typical ORing application and can be used to control two back-back connected MOSFETs to support over voltage and under voltage protection.

Features
  • Dual channel Oring control from 0.8V to 16.5V
  • Support standard Oring configuration and back-back MOSFET operation for bidirectional blocking also
  • Programmable over voltage cutoff and under voltage
  • On board LED provide indication of operating status and fault conditions
Ideal diode/ORing controllers
TPS2411 0.8-V to 16.5-V 1.2A IQ 293-uA Igate source N+1 and OR-ing power rail controller
Download View video with transcript Video

Order & start development

Evaluation board

TPS2411EVM-096 — TPS2411 ORing evaluation module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos