TPS2493EVM-002

TPS2493 Hot Swap Controller Evaluation Module for Positive 12V Rails

TPS2493EVM-002

Order now

Overview

The TPS2493EVM-002 is a fully assembled and tested circuit for evaluating the TPS2493 positive high-voltage power-limiting hot swap controller with analog current monitor output. The TPS2493EVM-002 accepts a 1VDC to 12VDC input and delivers a 12VDC, 1-A maximum output with the Auto Retry Mode. The TPS2493EVM-002 can be configured for other operating voltage and current combinations. Timing capacitors, power limit and other settings may also be changed.

Features
  • +9V to +80V Operation
  • Programmable Power Limit for FET Protection
  • Programmable Current Limit for Load Protection
  • Programmable Fault Timer
  • Load Current Indicator Output
  • High-side Drive for External NFET
  • Power Good Output - Open-Drain
  • Enable, UV, OV Inputs
  • Auto Attempt Restart After Fault
eFuses & hot swap controllers
TPS2493 9-V to 80-V hot swap controller with power limiting, Auto Retry and analog current monitor
Download View video with transcript Video

Order & start development

Evaluation board

TPS2493EVM-002 — TPS2493 Hot Swap Controller Evaluation Module for Positive 12V Rails

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Certificate TPS2493EVM-002 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos