The TPS36Q1EVM is an evaluation module (EVM) for the TPS3435-Q1, TPS3436-Q1, TPS35-Q1 and TPS36-Q1 voltage supervisors. This family of automotive-grade products has support for undervoltage-supervisor and watchdog functionality. Please refer to each product's data sheet for specific functions.
TPS3435-Q1, TPS3436-Q1, TPS35-Q1 and TPS36-Q1 offer multiple pinout options. TPS36Q1EVM offers connections to all input and output pins supported by the various pinouts. Test points are provided to give the user access to an extra ground connection if needed for oscilloscope or multimeter measurements.
TPS36Q1EVM is shipped with the TPS3436CCCBGDDFRQ1 device installed.
Features
- Supports all pinouts and adjustable variants for TPS3435-Q1, TPS3436-Q1, TPS35-Q1 and TPS36-Q1
- Customizable reset delay and watchdog timing
- Test points for easy input/output access