TPS3808G01DBVEVM

Evaluation Module for TPS3808G01 Low Quiescent Current, Programmable-Delay Supervisory Circuit

TPS3808G01DBVEVM

Order now

Overview

The TPS3808G01DBVEVM is a fully assembled and tested circuit for evaluating the TPS3808G01 low quiescent current (IQ), programmable-delay supervisory circuit IC in the DBV or 6-pin SOT-23 package.

Features
  • Power-on reset (POR) generator with adjustable delay time: 1.25 ms to 10 s
  • Very-low quiescent current: 2.4 µA typical
  • High threshold accuracy: 0.5% typical
  • Fixed threshold voltages for standard voltage rails from 0.9 V to 5 V & adjustable voltage down to 0.4 V are available
  • Manual reset (MR) input
  • Open-drain RESET output
  • Temperature range: –40°C to +125°C
  • Small SOT-23 and 2-mm × 2-mm QFN packages
Supervisor & reset ICs
TPS3808 Low-quiescent current supervisor with programmable delay & manual reset
Download View video with transcript Video

Order & start development

Evaluation board

TPS3808G01DBVEVM — Evaluation Module for TPS3808G01 Low Quiescent Current, Programmable-Delay Supervisory Circuit

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS3808G01DBVEVM EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS3808G01EVM User's Guide 18 Apr 2010

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos