The TPS3899 evaluation module (EVM) is a platform for evaluating the TPS3899 product, which is a 6-pin voltage supervisor and reset IC. TPS3899 offers operation up to 6 V, while maintaining a low quiescent current of 1.2 µA (max) in addition to 2% maximum accuracy.
TPS3899EVM supports all device output topologies and includes a shunt to place on jumper J4 for open-drain output variant. See the TPS3899 data sheet for detailed information.
Features
- 6-pin very very thin small-outline no-lead (WSON) package
- Fixed/programmable sense and reset delay
- Nanopower supply current
- Open-drain/push-pull output topology
- Push-button monitor