TPS40170EVM-578

Evaluation Module for TPS40170 Synchronous PWM Buck Controller

TPS40170EVM-578

Order now

Overview

The TPS40170EVM-578 evaluation module is a fully assembled and tested circuit for evaluating the TPS40170 Wide Input Synchronous PWM Buck Controller. The TPS40170EVM-578 converts a 10V to 60V input to a 5V output at 6A. The minimum input voltage can be lowered to 6V with a simple UVLO resistor change.

Features
  • Wide-Input Voltage Range from 4.5V to 60V
  • 600mV Reference Voltage with 1% Accuracy
  • Programmable UVLO and Hysteresis
  • Voltage Mode Control With Voltage Feed Forward
  • Programmable Frequency Between 100 kHz and 600 kHz
  • Low-side FET Sensing Overcurrent Protection and High-side FET Sensing Short-circuit Protection With Integrated Thermal Compensation
  • Programmable Closed Loop Soft-Start
  • Supports Pre-Biased Outputs
  • Thermal Shutdown at 165 degrees C with Hysteresis
  • Voltage Tracking
  • Power Good
  • 8.0V and 3.3V LDO Output
AC/DC & DC/DC controllers (external FET)
TPS40170 4.5 V to 60 V Wide-Input Synchronous PWM Buck Controller TPS40170-Q1 Automotive 4.5V to 60V Synchronous Buck Controller with Voltage Tracking
Download View video with transcript Video

Order & start development

Evaluation board

TPS40170EVM-578 — Evaluation Module for TPS40170 Synchronous PWM Buck Controller

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS40170EVM-578 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide Using the TPS40170EVM-578 Evaluation Module 24 Jan 2011

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos