TPS40170EVM-597

Evaluation Module TPS40170 Synchronous PWM Buck Controller with NexFET™

TPS40170EVM-597

Order now

Overview

The TPS40170EVM-597 is a fully assembled and tested circuit for evaluating the TPS40170 synchronous step-down controller with two NexFET devices CSD18537NQ5A and CSD18563Q5A. The TPS40170EVM-597 operates from a 10V to 36V input (24V nominal) and provides a 5V output up to 10A.

Features
  • Designed with low gate charge (Qg) NexFET devices to minimize power losses
  • Wide 4.5 V to 36 V input voltage range
  • Integrated high-side and low-side N channel FET drivers
  • Voltage mode control with voltage feed forward
  • Low-side FET sensing Over-current Protection and high-side FET sensing Short-circuit Protection
AC/DC & DC/DC controllers (external FET)
TPS40170 4.5 V to 60 V Wide-Input Synchronous PWM Buck Controller

 

MOSFETs
CSD18537NQ5A 60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 13 mOhm CSD18563Q5A 60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 6.8 mOhm
Download View video with transcript Video

Order & start development

Evaluation board

TPS40170EVM-597 — Evaluation Module TPS40170 Synchronous PWM Buck Controller with NexFET™

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos