TPS51388EVM

TPS51388 evaluation module

TPS51388EVM

Order now

Overview

The TPS51388EVM is a fully assembled and tested circuit for evaluating the TPS51388 converter. The evaluation module is configured to operate from input voltage range of 5.5V to 24V and produce a regulated 5.15V output with up to 12A load current. Most settings of the device can be easily adjusted or set through jumpers, such as operation mode (OOA or ECO), external bypass supply and switching frequency.

Features
  • 5.5V to 24V input voltage range
  • 0.6V to 5.5V output voltage range
  • Up to 12A output current
  • OOA mode and Eco-mode
  • Fast transient response
AC/DC & DC/DC converters (integrated FET)
TPS51388 4.5-V to 24-V input, 12-A synchronous buck converter with adjustable output
Download View video with transcript Video

Order & start development

Evaluation board

TPS51388EVM — TPS51388 evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide TPS51388 Step-Down Converter Evaluation Module User's Guide PDF | HTML 03 Sep 2024
Certificate TPS51388EVM EU Declaration of Conformity (DoC) 15 Aug 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos