TPS51396AEVM

TPS51396A evaluation module 4.5-V to 24-V input, 8-A synchronous step-down converter

TPS51396AEVM

Order now

Overview

The TPS51396AEVM evaluation module (EVM) is used to evaluate the TPS51396A, a high-voltage input, high-efficiency synchronous buck converter with integrated FETs. The key feature of the TPS51396A is its ULQ™ (ultra low quiescent), which enables low-bias current and large duty operation. The ULQ feature is extremely beneficial for long battery life in low-power operation. The TPS51396A operates with a supply input voltage ranging from 4.5 V to 24 V. It uses DCAP3™ control mode to provide a fast transient response, good line, load regulation, no requirement for external compensation and supports low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors. The TPS51396A provides OVP, UVP, OCP, OTP and UVLO. TPS51396A also has combined power good signal and output discharge function.

Features
  • 4.5-V to 24-V input voltage range
  • 0.6-V to 7-V output voltage range
  • Up to 8-A output current
  • 3-mm × 3-mm RQF package
AC/DC & DC/DC converters (integrated FET)
TPS51396A 4.5-V to 24-V, 8-A synchronous step-down voltage regulator
Download View video with transcript Video

Order & start development

Evaluation board

TPS51396AEVM — TPS51396A evaluation module 4.5-V to 24-V input, 8-A synchronous step-down converter

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS51396AEVM User's Guide PDF | HTML 23 Mar 2021
Certificate TPS51396AEVM EU RoHS Declaration of Conformity (DoC) 21 May 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos