TPS53317AEVM-726

Synchronous Step-Down Converter for DDR VTT Evaluation Module

TPS53317AEVM-726

Order now

Overview

The TPS53317AEVM-726 is designed to demonstrate the TPS53317A in a typical low voltage application, simulating a DDR4 enviroment, while providing a number of test points to evaluate the performance of TPS53317A. The TPS53317AEVM-726 is designed to use a 1.2-V voltage rail to produce a regulated 0.6-V output at up to 6-A load current.

Features
  • VIN: 1.1 V - 1.3 V
  • VOUT: 0.6 VDC / 6A
  • Integrated synchronous buck regulator employing D-CAP+ technology
  • Convenient test points for probing critical waveforms
Multi-channel ICs (PMICs)
TPS53317A 0.9V-6V Input, 6-A Output, D-CAP+ Mode, SWIFT Synchronous Step-Down Converter for DDR VTT
Download View video with transcript Video

Order & start development

Evaluation board

TPS53317AEVM-726 — Evaluation Module for TPS53317A Synchronous Step-Down Converter for DDR VTT

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide Using the TPS53317AEVM-726 18 Nov 2015
Certificate TPS53317AEVM-726 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos