TPS53515EVM-587

TPS53515EVM-587 1.5V to 22V Input Synchronous Step-Down Converter Evaluation Module

TPS53515EVM-587

Order now

Overview

The TPS53515EVM-587 is designed to help the user easily evaluate and test the operation and functionality of the TPS53515 buck converter. The EVM converts a 1.5-V to 18-V input voltage to a regulated 1.2-V output voltage that delivers up to 12 A in a 4.5-mm x 3.5-mm QFN package. This board includes jumpers for easy evaluation of the enable and mode selection functions and has test points for convient probing of critical waveforms.

Features
  • D-CAP3™ control mode for fast transient response and low external component count
  • 0.5%, 600-mV reference voltage enables tight output voltage regulation accuracy
AC/DC & DC/DC converters (integrated FET)
TPS53515 1.5-V to 18-V, 12-A synchronous SWIFT™ buck converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS53515EVM-587 — TPS53515EVM-587 1.5V to 22V Input Step-Down Converter

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
User guide TPS53515 Step-Down Converter Evaluation Module User's Guide (Rev. C) PDF | HTML 10 Nov 2021
Certificate TPS53515EVM-587 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos