TPS53647EVM-710

TPS53647 4-Phase, D-CAP+TM Step-Down Buck Controller EVM with PMBus Interface for ASIC Power or High

TPS53647EVM-710

Order now

Overview

The TPS53647EVM-710 evaluation module allows users to evaluate the TPS53647 controller. The TPS53647 is a 4-phase, D-CAP+™ step-down buck controller with PMBus interface for powering high current ASICs and FPGAs. The default configuration of this EVM is 4-phase to demonstrate a typical 1-V, 120-A output application, but it can be configured to 3-phase, 2-phase or 1-phase.

Features
  • VIN: 8 V to 14 V
  • VOUT: 1.0 V/120 A
  • Supports PMBus programming
  • 1 thru 4 phase operation
  • 256-BOOT voltage selections with pin-strapping
AC/DC & DC/DC controllers (external FET)
TPS53647 4-Phase, D-CAP+TM Step-Down Buck Controller with NVM and PMBus Interface for ASIC
Download View video with transcript Video

Order & start development

Evaluation board

TPS53647EVM-710 — TPS53647 4-Phase, D-CAP+TM Step-Down Buck Controller EVM with PMBus Interface for ASIC Power or High

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos