TPS53681EVM-002

Dual-channel (6+2/5+3) evaluation module for D-CAP+™ step-down controller with PMBus interface

TPS53681EVM-002

Order now

Overview

The TPS53681EVM evaluation module allows users to assess the operating characteristics of the TPS53681 controller with the CSD95490 smart power stages in a low voltage, high current, step-down point of load (POL) application with the configuration, control and monitoring functionality of the included PMBus interface.

The device operates using a voltage supply between 4.5 V and 17 V and allows programming and monitoring via the PMBus interface and our Fusion Digital Power™ designer software.

Features
  • VIN: 4.5 V to 17 V
  • Configurable to 6+2 or 5+3 phases
  • Test support for high power ASICs and FPGAs up to 300 A
  • Support for dynamic loads
AC/DC & DC/DC controllers (external FET)
TPS53681 Dual-Channel 6+2/5+3 D-CAP+TM Multiphase Step-Down Controller with PMBus and NVM
Download View video with transcript Video

Order & start development

Evaluation board

TPS53681EVM-002 — Dual-channel (6+2/5+3) evaluation module for D-CAP+™ step-down controller with PMBus interface

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide Using the TPS53681EVM 18 Dec 2017
Certificate TPS53681EVM-002 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos