TPS53915EVM-587

TPS53915EVM-587 Single Synchronous Step-Down Converter Evaluation Module

TPS53915EVM-587

Order now

Overview

The TPS53915EVM-587 is designed to help the user easily evaluate and test the operation and functionality of the TPS53915 buck converter. The EVM converts a 1.5-V to 18-V input voltage to a regulated 1.2-V output voltage that delivers up to 12 A in a 4.5x3.5mm QFN package. This board includes jumpers for easy evaluation of the Enable and mode selection functions and has test points for convient probing of critical waveforms. TPS53915EVM also interfaces with the Fusion Digital Power™ Designer to enable evaluation of the PMBus interface.

Features
  • D-CAP3™ control for fast transient response and low external component count
  • 0.5%, 600-mV reference voltage enables tight output voltage regulation accuracy
  • Output voltage margining and fault reporting via PMBus
AC/DC & DC/DC converters (integrated FET)
TPS53915 1.5-V to 18-V, 12-A synchronous SWIFT™ buck converter with PMBus
Download View video with transcript Video

Order & start development

Evaluation board

TPS53915EVM-587 — TPS53915EVM-587 Single Synchronous Step-Down Converter Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
User guide TPS53915 Step-Down Converter Evaluation Module User's Guide (Rev. C) PDF | HTML 08 Nov 2021
Certificate TPS53915EVM-587 EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet 1.5 to 18 V (4.5 to 25 V bias) Input, 12-A Single Synchronous Step-Down SWIFT™ datasheet (Rev. B) 08 Dec 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos