TPS54291EVM-431

12V Input, 3.3V 1.5A and 1.2V and 2.5A Dual Sync Buck Converter Evaluation Module

TPS54291EVM-431

Order now

Overview

The TPS54291EVM-431 evaluation module (EVM) is a dual synchronous buck converter providing fixed3.3V and 1.2V outputs at up to 1.5A and 2.5A respectively from a 12V bus. The EVM is designed to start-up from a single supply, so no additional bias voltages are require for start-up. The module uses the TPS54291 600kHz Dual Synchronous Buck Converter with integrated MOSETs.TPS54291EVM-431 is designed to use a regulated 12V (+10% /–20%) bus to produce two regulatedpower rails, 3.3V at 1.5A and 1.2V at 2.5A. TPS54291EVM-431 is designed to demonstrate the TPS54291 in a typical 12-V bus system while providing a number of test points to evaluate the performance of the TPS54291 in a given application. The EVM can be modified to other output voltages by changing some ofthe components.

Features
  • 12 V +10% /–20% input range
  • 5.0 V and 3.3 V fixed output voltage, adjustable with resistor change
  • 1.5A (3.3V) and 2.5A (1.2V) Steady State Current
  • 600kHz switching frequency (Fixed by TPS54291)
  • Internal switching MOSFET and external Rectifier Diode
  • Double Sided 2 Active Layer PCB with all components on top side (Test Point signals routed on internal layers)
  • Active Converter area of 1.1 square inches (0.86" × 1.28")
  • Convenient test points for probing switching waveforms and non-invasive loop response testing
AC/DC & DC/DC converters (integrated FET)
TPS54290 4.5 V to 18 V input, 300 kHz, 1.5 / 2.5 A dual synchronous step-down converter TPS54291 4.5 V to 18 V input, 600 kHz, 1.5 / 2.5 A dual synchronous step-down converter TPS54292 4.5 V to 18 V input, 1.2 MHz, 1.5 / 2.5 A dual synchronous step-down converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS54291EVM-431 — 12V Input, 3.3V 1.5A and 1.2V and 2.5A Dual Sync Buck Converter Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
User guide TPS5429x Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 13 Oct 2021
Certificate TPS54291EVM-431 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos