TPS54325EVM

5V to 17V Input, 3A Converter Evaluation Module

TPS54325EVM

Order now

Overview

The TPS54325EVM (evaluation module) is a fully assembled and tested circuit for evaluating the TPS54428 synchronous step-down converter. The EVM operates from a 4.5-V to 18-V input and provides a 1.05-V output up to 3-A load. The main control loop of TPS54325 uses D-CAP2™ mode control, which provides a very fast transient response without the need for external components in phase compensation. This solution also provides flexibility with adjsutable soft start feature and ingrated power good function.

Features
  • Fast load transient response
  • Low output ripple and allows ceramic output capacitor
  • Highly efficient integrated MOSFETs optimized for low duty cycle applications
  • Adjustable soft start
  • Pre-biased soft start
AC/DC & DC/DC converters (integrated FET)
TPS54325 4.5V to 18V Input, 3A Synchronous Step-Down Converter TPS54325-Q1 Automotive 4.5V to 18V, 3A Synchronous Buck Converter with DCAP2 Mode
Download View video with transcript Video

Order & start development

Evaluation board

TPS54325EVM — 5V to 17V Input, 3A Converter Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
User guide TPS54325 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 11 Oct 2021
Certificate TPS54325EVM EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet TPS54325 4.5-V to 18-V, 3-A Output Synchronous Step Down Switcher with Integrated FET datasheet (Rev. F) PDF | HTML 23 Nov 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos