TPS54328EVM-686

Evaluation Module for TPS54328 3-A Synchronous Step-Down Converter with Eco-Mode

TPS54328EVM-686

Order now

Overview

The TPS54328EVM-686 is a fully assembled and tested circuit for evaluating the TPS54328 synchronous step-down converter. The TPS54328EVM-686 operates from a 4.5-V to 18-V input and provides a 1.05-V output up to 3-A load. The main control loop of TPS54328 uses D-CAP2™ control mode, which provides a very fast transient response without the need for external components in phase compensation.

Features
  • Fast load transient response
  • Low output ripple and allows ceramic output capacitor
  • Highly efficient integrated FETs optimized for low duty cycle applications
  • Adjustable soft start
  • Pre-biased soft start
  • 700-kHz switching frequency operation
  • Eco-mode: highly efficient in light load conditions
AC/DC & DC/DC converters (integrated FET)
TPS54328 4.5V to 18V Input, 3-A Synchronous Step-Down Converter with Eco-mode™
Download View video with transcript Video

Order & start development

Evaluation board

TPS54328EVM-686 — Evaluation Module for TPS54328 3-A Synchronous Step-Down Converter with Eco-Mode

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
User guide TPS54328 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 11 Oct 2021
Certificate TPS54328EVM-686 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos