TPS54331EVM-232

TPS54331 28V Input, 3.3V Output, 3A Evaluation Module

TPS54331EVM-232

Order now

Overview

The TPS54331EVM-232 is a fully assembled and tested circuit for evaluating the TPS54331 synchronous step-down SWIFT™ converter. The EVM converts a 3.5-V to 28-V input voltage to a regulated 3.3-V output voltage that delivers up to 3-A output. The switching frequency is internally set at a nominal 570-kHz. The high-side MOSFET is incorporated inside the TPS54331 package along with the gate drive circuitry. The low drain-to-source on resistance of the MOSFET allows the TPS54331 to achieve high efficiency (91.6%), while maintaining a cool junction temperature, even at high output currents. The compensation components are external to the integrated circuit (IC), and an external divider allows for an adjustable output voltage. Additionally, the TPS54331 provides adjustable slow start and undervoltage lockout inputs.

Features
  • 3.5-V to 28-V wide input voltage range
  • 91.6% efficiency (VIN = 10 V, IO = 0.75 A)
  • Nominal 570-kH switching frequency
  • Adjustable output voltage
AC/DC & DC/DC converters (integrated FET)
TPS54331 3.5V to 28V Input, 3A, 570kHz Step-Down Converter with Eco-mode TPS54331-Q1 Automotive 3.5V to 28V, 570kHz Fixed Frequency 3A Buck Converter with Eco-Mode™
Download View video with transcript Video

Order & start development

Evaluation board

TPS54331EVM-232 — TPS54331 28V Input, 3.3V Output, 3A Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 4
Type Title Date
Data sheet TPS54331 3-A, 28-V Input, Step Down DC-DC Converter With Eco-mode datasheet (Rev. H) PDF | HTML 10 Oct 2023
User guide TPS54331 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 08 Oct 2021
Certificate TPS54331EVM-232 EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet TPS54331-Q1 3-A 28-V Input, Step Down, SWIFT™ DC/DC Converter With Eco-mode™ datasheet 08 Nov 2010

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos