TPS543B22EVM

TPS543B22 synchronous buck converter evaluation module

TPS543B22EVM

Order now

Overview

The TPS543B22 evaluation module (EVM) a synchronous buck converter, integrating both power MOSFETs with low drain to source resistance to minimize solution size and provides high efficiency at full load. The TPS543B22EVM uses fixed frequency advanced current mode control with low minimum on-time for high switching frequency to minimize solution size and achieve fast transient response.

Features
  • Two circuits designed to demonstrate small solution area and easy evaluation of the TPS543B22
  • 2.2 MHz switching frequency and fits within 270 square mm
  • Includes jumpers to evaluate different settings selected by the FSEL and MODE pins of the TPS543B22
  • 3-state buffers to synchronize both designs to an external clock source
  • 4.0 V to 18 V input voltage, 12 V nominal
  • 1.2 V output at 20 A
AC/DC & DC/DC converters (integrated FET)
TPS543A22 4-V to 18-V input, advanced current mode, 12-A, synchronous SWIFT™ step-down converter TPS543A26 4-V to 18-V input, advanced current mode, 16-A synchronous SWIFT™ step-down converter TPS543B22 4-V to 18-V input, advanced current mode, 20-A synchronous SWIFT™ step-down converter TPS543B25 4-V to 18-V input, advanced current mode, 25-A synchronous SWIFT™ step-down converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS543B22EVM — TPS543B22 synchronous buck converter evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS543B22EVM SWIFT™ Step-Down Converter Evaluation Module User's Guide (Rev. B) PDF | HTML 06 Sep 2023
Certificate TPS543B22EVM EU RoHS Declaration of Conformity (DoC) 22 Dec 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos