TPS543B25TEVM

TPS543B25T evaluation module for synchronous SWIFT™ step-down converter

TPS543B25TEVM

Order now

Overview

The TPS543B25TEVM is an evaluation module (EVM) for the TPS543B25T integrated circuit (IC). The TPS543B25T is a synchronous step-down converter with thermally enhanced packaging (TEP), which removes the top side mold compound of a standard over-molded IC in order to improve thermal performance when used with a heat sink. The EVM features low-profile external components and two threaded holes with which to mount any heat sink on top of the converter. The TPS543B25TEVM uses its exposed-die packaging in conjunction with any mounted heat sink to minimize die temperature, lessen thermal derating and improve system efficiency, especially in high ambient temperature environments. Heat sink not included.

Features
  • 4-V to 18-V input voltage, 12-V nominal
  • 1-V output at 25 A
  • Low-profile external components and two threaded holes to mount any heat sink with ease
  • Evaluate TPS543B25T device with two M2x0.4 threaded spacers
AC/DC & DC/DC converters (integrated FET)
TPS543A26T 4V to 18V input, 16A synchronous SWIFT™ step-down converter with thermally enhanced packaging TPS543B25T 4-V to 18-V input, 25-A synchronous SWIFT™ step-down converter with thermally enhanced pack
Download View video with transcript Video

Order & start development

Evaluation board

TPS543B25TEVM — TPS543B25T evaluation module for synchronous SWIFT™ step-down converter

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide TPS543B25TEVM SWIFT™ Step-Down Converter Evaluation Module User's Guide PDF | HTML 21 Nov 2023
Certificate TPS543B25TEVM EU Declaration of Conformity (DoC) 06 Oct 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos