TPS54429EEVM-608

Evaluation Module for TPS54429E Synchronous Step-Down Converter with Auto-Skip ECO Mode

TPS54429EEVM-608

Order now

Overview

The TPS54429EEVM-608 is a fully assembled and tested circuit for evaluating the TPS54429E Synchronous Step-Down SWIFT Converter with Auto-Skip ECO-Mode. The TPS54429EEVM-608 operates from a 7V to 18V input and provides a 1.05V output at 4.5A.

Features
  • D-CAP2 Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide Vin Input Voltage Range: 7V to 18V
  • Output Voltage Range: 0.76V to 5.5V
  • Highly Efficient Integrated FETs Optimized for Lower Duty Cycle Applications
  • High Efficiency, less than 10uA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft start
  • Pre-Biased Soft Start
  • 700kHz Switching Frequency (fsw)
  • Cycle by Cycle Over Current Limit
  • Power Good output
  • Auto-Skip ECO-Mode
AC/DC & DC/DC converters (integrated FET)
TPS54429E 7V to 18V Input, 4.5A Synchronous Step-Down DCAP2 Mode Converter with Eco-Mode
Download View video with transcript Video

Order & start development

Evaluation board

TPS54429EEVM-608 — Evaluation Module for TPS54429E Synchronous Step-Down Converter with Auto-Skip ECO Mode

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide TPS54429E Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 30 Aug 2021
Certificate TPS54429EEVM-608 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos