TPS5450EVM-254

5A Evaluation Module

TPS5450EVM-254

Order now

Overview

This evaluation module is designed to demonstrate a typical printed-circuit-board application using the TPS5450 regulator (Vin 10 V - 31 V, up to 5 A). This does not reflect the full range of possible input and output voltages that may be used when designing with this part.

The switching frequency is internally set at a nominal 500 kHz. The high-side MOSFET is incorporated inside the TPS5450 package along with the gate drive circuitry. The low drain-to-source on resistance of the MOSFET allows the TPS5450 to achieve high efficiencies and helps to keep the junction temperature low at high output currents. The compensation components are provided internal to the integrated circuit (IC), whereas an external divider allows for an adjustable output voltage. Additionally, the TPS5450 provides an enable input. The absolute maximum input voltage for the TPS5450 is 40 V.

Features
  • Input Voltage Range 10 V to 31 V
  • Output Current Range up to 5 A
AC/DC & DC/DC converters (integrated FET)
TPS5450 5.5V to 36V Input, 5A, 500kHz Step Down Converter TPS5450-Q1 Automotive 5.5V to 36V, 5A Buck Converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS5450EVM-254 — 5A Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Data sheet TPS5450 5-A, Wide Input Range, Step-Down Converter datasheet (Rev. E) PDF | HTML 15 Jul 2022
Certificate TPS5450EVM-254 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS5450EVM-254 5-A, Swift Regulator Evaluation Module 26 Apr 2007

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos