The TPS54527EVM-052 evaluation module is a fully assembled and tested circuit for evaluating the TPS54527 synchronous step-down DC/DC converter. The TPS54527EVM-052 operates from a 4.5-V to 18-V supply and provides a 1.05-V output up to 5-A load. The main control loop of TPS54527 uses D-CAP2™ mode control, which provides a very fast transient response without the need for external components in phase compensation.
Features
- Fast load transient response
- Low output ripple and allows ceramic output capacitor
- Highly efficient integrated MOSFETs optimized for low duty cycle applications
- Adjustable soft start
- Pre-biased soft start
- 650-kHz switching frequency operation