The TPS54528EVM-052 evaluation module is a fully assembled and tested circuit for evaluating the TPS54528 synchronous step-down DC-DC converter. The TPS54528EVM-052 operates from a 4.5V to 18V supply and provides a 1.05V output at 5A. The main control loop for the TPS54528EVM-052 uses D-CAP2 mode control, which provides a very fast transient response with no external components. An integrated Auto-Skip Eco mode function provides higher efficiency at light load.
Features
- 4.5V to 18V Input Voltage Range
- D-CAP2 Mode Enables Fast Transient Response
- 1.05V Output Voltage
- 5A Output Current
- Auto-Skip Eco Mode