TPS54610EVM-192

6-A, 3-6 Vin DC/DC Converter with Adjustable Output Down to 0.9V

TPS54610EVM-192

Order now

Overview

The TPS54610EVM-192 kit allows the designer to easily evaluate the TPS54610 synchronous buck DC/DC converter with integrated 6 A continuous power MOSFETs. The input range is 3-6 V and the output voltage is adjustable down to 0.9 V (module preset to 3.3 V). Other voltages are possible by changing a resistor divider.

The TPS54610 is ideal for regulating the voltage in point of load applications from a 3.3 V or 5 V rail for high current DSPs, FPGAs, ASICs and microcontrollers.

Please see the TPS54610EVM-192 User's Guide (SLVU054) document for more information.

Features
  • External compensation for design flexibility
  • Oversized solder pads for easy component modifications
  • Greater than 90% efficiency
  • 1% regulation
  • Supported by SWIFT Designer software tool for quick and easy design
AC/DC & DC/DC converters (integrated FET)
TPS54610 3V to 6V Input, 6A Synchronous Step-Down Converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS54610EVM-192 — 6-A, 3-6 Vin DC/DC Converter with Adjustable Output Down to 0.9V

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TPS54610EVM 6-Amp Externally Compensated DC/DC Converter Evaluation Module 13 Aug 2001
Data sheet TPS54610 3-V to 6-V Input, 6-A Output Synchronous Buck PWM Switcher with Integrated FETs datasheet (Rev. H) PDF | HTML 09 Apr 2019
Certificate TPS54610EVM-192 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos