TPS54824EVM-779

TPS54824 Synchronous Step-Down Converter Evaluation Module

TPS54824EVM-779

Order now

Overview

The TPS54824EVM-779 is a 8 A synchronous converter evaluation module (EVM).  The EVM generates a 1.8 V output voltage from a nominal 12 V input.  The input voltage range is 4.5 V to 17 V.  The circuit is set up for operation at 700 kHz.

Features
  • 4.5 V to 17 V input voltage
  • 1.8 V output at 8 A
  • Fixed frequency current mode control
  • Adjustable switching frequency, 700 kHz operation pre-set
  • Test points for all critical waveforms and connections
AC/DC & DC/DC converters (integrated FET)
TPS54824 4.5-V to 17-V, 8-A synchronous SWIFT™ buck converter in HotRod™ QFN
Download View video with transcript Video

Order & start development

Evaluation board

TPS54824EVM-779 — TPS54824 Synchronous Step-Down Converter Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS54824 SWIFT™ Step-Down Converter Evaluation Module User's Guide (Rev. B) PDF | HTML 19 Aug 2021
Certificate TPS54824EVM-779 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos