TPS549A20EVM-737

TPS549A20 DCAP3 High Efficiency 15A Synchronous Buck Converter Evaluation Module

TPS549A20EVM-737

Order now

Overview

The TPS549A20EVM-737 is designed to help the user easily evaluate and test the operation and functionality of the TPS549A20 buck converter. The EVM converts a 1.5-V to 20-V input voltage to a regulated 1.2-V output voltage that delivers up to 15 A in a 4.5-mm x 3.5-mm QFN package. This board includes jumpers for easy evaluation of the enable and mode selection functions and has test points for convient probing of critical waveforms. TPS549A20EVM also interfaces with the Fusion Digital Power™ Designer to enable evaluation of the PMBus interface.

Features
  • D-CAP3™ control for fast transient response and low external component count
  • 0.5%, 600-mV reference voltage and differential remote sense enable tight output voltage regulation accuracy
  • Output voltage margining and fault reporting via PMBus
AC/DC & DC/DC converters (integrated FET)
TPS549A20 1.5-V to 20-V, 15-A synchronous SWIFT™ buck converter with PMBus
Download View video with transcript Video

Order & start development

Evaluation board

TPS549A20EVM-737 — TPS549A20 DCAP3 High Efficiency 15A Synchronous Buck Converter Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS549A20 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 03 Aug 2021
Certificate TPS549A20EVM-737 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos