TPS552882EVM-400KHZ

TPS552882 400 kHz operating frequency, non-I2C buck-boost converter evaluation module

TPS552882EVM-400KHZ

Order now

Overview

The TPS552882 is a synchronous buck-boost converter optimized for converting battery voltage or adaptor voltage into power supply rails. The TPS552882 integrates two 16-A MOSFETs of the boost leg to balance the solution size and efficiency for USB Power Delivery (USB PD) application. The TPS552882 has up to 36 V input voltage capability. It can output 15 A when working in buck mode. When working in boost mode, the device delivers 100 W from 8 V input or 60 W from 5 V input.

Features
  • Input voltage range: 2.7 V to 36 V
  • Output voltage range: 0.8 V to 21.26 V
  • 97% efficiency at VIN = 12 V, VOUT = 20 V and IOUT = 3 A
  • Adjustable switching frequency 200 kHz to 2.4 MHz
  • Programmable output current limit
AC/DC & DC/DC converters (integrated FET)
TPS552882 36-V, 16-A buck-boost converter TPS552882-Q1 36-V, 16-A buck-boost converter, AEC-Q100 qualified
Download View video with transcript Video

Order & start development

Evaluation board

TPS552882EVM-400K — TPS552882 400 kHz operating frequency, non-I2C buck-boost converter evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS552882EVM-400kHz Evaluation Module (Rev. A) PDF | HTML 24 Nov 2020
Certificate TPS552882EVM-400kHz EU Declaration of Conformity (DoC) 14 Sep 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos