TPS560430XFEVM

Wide Vin Synchronous Step-down Converter Evaluation Module

TPS560430XFEVM

Order now

Overview

The TPS560430XFEVM is a fully assembled and tested circuit for evaluating the TPS560430 series step-down converters. The TPS560430XFEVM operates from 4V to 36V input (12V nominal) and provides a 5.0V output at 600mA. The board has a jumper connector to enable or disable the converter operation. The board also has AC signal injection terminals for loop measurements.

Features
  • 4V to 36V Input Voltage Range
  • Accurate 5V Output
  • Up to 600mA Output Current
  • Switching Frequency 1.1MHz
AC/DC & DC/DC converters (integrated FET)
TPS560430 SIMPLE SWITCHER® 36-V, 600-mA Buck Regulator With High-Efficiency Sleep Mode
Download View video with transcript Video

Order & start development

Evaluation board

TPS560430XFEVM — Wide Vin Synchronous Step-down Converter Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide Using the TPS560430EVM 03 May 2017
Certificate TPS560430XFEVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos