TPS562203EVM

TPS562203 evaluation module for 2-A synchronous step-down converter in SOT-563 package

TPS562203EVM

Order now

Overview

TPS562203 evaluation module (EVM) is a simple, easy-to-use, 2 A synchronous step-down converter in SOT563 package. The EVM is a fully assembled and tested circuit for evaluating the TPS562203 step-down converter. This EVM operates from 4.2 V to 17 V input, 12 V nominal, and provides a 1.05 V output at 2 A. It also includes AC signal injection terminals for feedback loop measurements.

Features
  • 4.2 V to 17 V input voltage range
  • 0.6 V to 7 V output voltage range
  • Up to 2 A output current
  • ECO mode
  • Fast transient response
AC/DC & DC/DC converters (integrated FET)
TPS562203 4.2-V to 17-V input, 2-A synchronous buck converter in SOT563 with eco-mode
Download View video with transcript Video

Order & start development

Evaluation board

TPS562203EVM — TPS562203 evaluation module for 2-A synchronous step-down converter in SOT-563 package

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS562203 and TPS562206 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 16 Aug 2023
Certificate TPS562203EVM EU Declaration of Conformity (DoC) 02 Aug 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos