TPS563257EVM

TPS563257 evaluation module for 3-A, synchronous stepdown converter in SOT563

TPS563257EVM

Order now

Overview

TPS563257 evaluation module (EVM) is a simple, easy-to-use, 3-A synchronous step-down converter in SOT563 package. TPS563257EVM is a fully assembled and tested circuit for evaluating the TPS563257 step-down converter. TPS563257EVM operates from 3-V to 16-V input, 12-V nominal, and provides a 1.05-V output at 3-A. It also includes AC signal injection terminals for feedback loop measurements.

Features
  • 3 V to 16 V input voltage range
  • 0.6 V to 7 V output voltage range
  • Up to 3 A output Current
  • ECO mode and FCCM mode
  • Fast transient response
AC/DC & DC/DC converters (integrated FET)
TPS563257 3-V to 17-V input voltage, 3-A, 1.2-MHz synchronous buck converter in SOT563
Download View video with transcript Video
Important note
TPS563257 EVM is a prototype evaluation module and is available in limited quantities.

Order & start development

Evaluation board

TPS563257EVM — TPS563257 evaluation module for 3-A, FCCM mode, 1.4-MHz synchronous step-down converter with PG

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS563252 and TPS563257 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 22 Mar 2023
Certificate TPS563257EVM EU RoHS Declaration of Conformity (DoC) 28 Jul 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos