TPS564257EVM

TPS564257 evaluation module for 4-A, FCCM mode, synchronous step-down converter

TPS564257EVM

Order now

Overview

TPS564257 evaluation module (EVM) is a simple, easy-to-use, 4 A synchronous step-down converter in SOT563 package. TPS564257EVM is a fully assembled and tested circuit for evaluating the TPS564257 step-down converter. This EVM operates from 3 V to 16 V input, 12 V nominal, and provides a 1.05 V output at 4 A. It also includes AC signal injection terminals for feedback loop measurements.

Features
  • 3 V to 16 V input voltage range
  • 0.6 V to 7 V output voltage range
  • Up to 4 A output current
  • FCCM mode
  • Fast transient response
AC/DC & DC/DC converters (integrated FET)
TPS564257 3-V to 17-V input voltage, 4-A FCCM mode, synchronous buck converter

Order & start development

Evaluation board

TPS564257EVM — TPS564257 evaluation module for 4-A, FCCM mode, synchronous step-down converter

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS564252, TPS564255, and TPS564257 Step-Down Converter Evaluation Module (Rev. A) PDF | HTML 01 May 2023
Certificate TPS564257EVM EU RoHS Declaration of Conformity (DoC) 28 Nov 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos