TPS56C231LEVM

TPS56C231L step-down converter evaluation module

TPS56C231LEVM

Order now

Overview

The TPS56C231L evaluation module (EVM) is a single, D-CAP3™ mode, synchronous buck converter providing 1.2-V at 12-A from 4.5-V to 17-V input, requiring a very low external component count. The EVM uses D-CAP3™ control mode to provide a fast transient response, good line, load regulation, no requirement for external compensation, and supports low ESR output capacitors.

Features
  • 4.5 V to 17 V input voltage range
  • 0.6 V to 5.5 V output voltage range
  • Up to 12 A output Current
  • ECO mode and FCCM mode
  • Adjustable soft-start time
  • 3.5mm*3.5mm QFN package
AC/DC & DC/DC converters (integrated FET)
TPS56C231 3.8-V to 17-V, 12-A synchronous buck converter with D-CAP3 control
Download View video with transcript Video

Order & start development

Evaluation board

TPS56C231LEVM — TPS56C231L step-down converter evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS56C231LEVM 12-A Synchronous Step-down Converter Evaluation Module PDF | HTML 26 Sep 2022
Certificate TPS56C231LEVM EU RoHS Declaration of Conformity (DoC) 29 Sep 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos