TPS57160-Q1EVM

TPS57160-Q1EVM: EMC Optimized EVM featuring the TPS57160-Q1 Step-down DC/DC Converter

TPS57160-Q1EVM

Order now

Overview

The TPS57160-Q1EVM is optimized to meet the CISPR25 EMC Standard for automotive components. It requires an input voltage between 9V and 16V and will provide an output voltage of 5V at 1A. The layout has been designed to reduce emissions to levels deemed acceptable by the aforementioned standard. The EVM features the TPS57160-Q1 step-down DC/DC converter which is a wide input voltage (3.5V – 60V) 1.5A capable power device.

Features
  •  Meets the CISPR25 EMC Standard for automotive component EMC testing
  •  9V to 16V Input Voltage Range
  •  5V Output Voltage
  •  Output Currents up to 1A
AC/DC & DC/DC converters (integrated FET)
TPS57160-Q1 Automotive 3.5V to 60V, 1.5A Buck Converter with Eco-Mode™
Download View video with transcript Video

Order & start development

Evaluation board

TPS57160-Q1EVM — TPS57160-Q1EVM: EMC Optimized EVM featuring the TPS57160-Q1 Step-down DC/DC Converter

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS57160-Q1EVM EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS57160EVM User's Guide 03 Jun 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos