The TPS60241EVM-194 is an evaluation tool for the 170-µVrms zero-ripple buck-boost charge pump TPS60241. With an input voltage in the range of 2.7 V to 5.5 V, it delivers a regulated output voltage of 5 V with up to 25mA of output current.
- Input Voltage: 2.7 V to 5.5 V (TPS60241)
- Ouput Voltage: 5.0 V +/- 2.5 % (TPS60241)
- Output Current: up to 25 mA
- Enable Input
The TPS60241EVM-194 can also be used to evaluate other devices of the TPS6024x family. The only change that is required is to replace the TPS60241 with the appropriate device. The TPS60240, TPS60242 and TPS60243 work from an input voltage in the range of 1.8 V to 5.5 V and generate an output voltage of 3.3 V, 2.7 V or 3.0 V respectively.