TPS61022 is an 8-A boost converter with ultra-low input voltage. It features 0.5-V to 5.5-V input voltage range, 2.2-V to 5.5-V adjustable output voltage and up to 8-A input current capability. It also features a special MODE pin to enable or disable the power save mode.
The TPS61022EVM-034 is the evaluation module for the TPS61022 with output voltage setting to 5-V.
Features
- Input voltage range: 0.5 V to 5.5 V
- Output voltage setting range: 2.2 V to 5.5 V
- IOUT > 2 A at VOUT = 5 V when VIN > 1.8 V
- < 30-µA quiescent current from VOUT
- Pin selectable power save mode or forced PWM mode