TPS61030EVM-208

TPS61030 Evaluation Module

TPS61030EVM-208

Order now

Overview

The TPS61030EVM-208 is an evaluation tool for the TPS61030 inductive boost converter in a TSSOP-16 package that can supply voltages up to 5.5 V from input voltages in the range of 1.8 V to 5.5 V. The EVM is configured to supply an output voltage of 5 V at up to 1000 mA. The EVM can also be used to supply other output voltages by simply changing the feedback resistor divider.

AC/DC & DC/DC converters (integrated FET)
TPS61030 1.8Vin, 4-A Switch, 96% Efficient Boost Converter w/20µA Iq in TSSOP-16 TPS61031 3.3-V Output, 1-A, 96% Efficient Boost Converter w/20uA Iq in TSSOP-16 TPS61032 5-V Output, 1-A, 96% Efficient Boost Converter w/20uA Iq in TSSOP-16
Download View video with transcript Video

Order & start development

Evaluation board

TPS61030EVM-208 — TPS61030 Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TPS6103x EVM-208 For High Efficient Output Current Boost Converter (Rev. B) 12 Sep 2016
Certificate TPS61030EVM-208 EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet TPS6103x 96% Efficient Synchronous Boost Converter With 4A Switch datasheet (Rev. G) PDF | HTML 10 Mar 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos