TPS61046EVM-682

TPS61046 28V Boost Converter in WCSP Package Evaluation Module

TPS61046EVM-682

Order now

Overview

This EVM is used to evaluate the 28V boost converter TPS61046, which is a highly integrated boost converter designed for applications requiring high voltage and tiny solution size such as PMOLED panel. There are two TPS61046 evaluation circuits in the EVM: one is adjustable VOUT version in which the VOUT can be changed by feedback resistor and the inductor support full output current capability of TPS61046; the other is fixed VOUT version to show the minimum solution size, where the FB pin is connect to VIN directly and a 0805 package inductor is selected.

Features
  • 12V boost converter for PMOLED panel
  • 12 mm² solution size for 12V output power
  • Output Short circuit protection
  • Output over voltage protection

 

AC/DC & DC/DC converters (integrated FET)
TPS61046 28-V Output Voltage Boost Converter in WCSP Package
Download View video with transcript Video

Order & start development

Evaluation board

TPS61046EVM-682 — TPS61046 28V Boost Converter in WCSP Package Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS61046EVM-682 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS61046 Evaluation Module User's Guide 28 Apr 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos