TPS61097AEVM-073

TPS61097AEVM-073 Evaluation Module

TPS61097AEVM-073

Order now

Overview

The TPS61097AEVM-073 evaluation module (EVM) demonstrates the Texas Instruments TPS61097A-33 synchronous boost converter. The input voltage range of the TPS61097A-33 is 0.9 to 5.5 V, which allows the device to operate from one-cell to three-cell battery configurations in addition to a single-cell Li-ion battery.

Features
  • EVM allows access to the Input, Output and Control pins of the TPS61097A Device
  • Components for complete operating solution, includes CIN, COUT, and Inductor
  • VIN input voltage range: 0.9V to 5.5V
  • Provides current output up to 100mA @ 3.3V
  • Optimized device layout solution
AC/DC & DC/DC converters (integrated FET)
TPS61097A-33 0.9Vin, 3.3Vout Boost Converter with Bypass Switch - 5nA Shutdown Current
Download View video with transcript Video

Order & start development

Evaluation board

TPS61097AEVM-073 — TPS61097AEVM-073 Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS61097AEVM-073 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide Using the TPS61097AEVM-073 10 Jan 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos