TPS61099x device is a synchronous boost converter with 1-µA ultra-low quiescent current. Its input voltage ranges from 0.7V to 5.5V. The device support fixed and adjustable ouput voltage from 1.8V to 5.5V. The inductor peak current limit is typical 1A which is capable to output 5V, 300mA from 3.3V input. The evaluation board is built to evaluate the DRV package version of the TPS61099x.
Features
- Input Voltage Range: 0.7V to 5.5V
- Output Voltage Range: 1.8V to 5.5V
- 1-µA Quiescent Current
- Typical 1 A Switch Peak Current Limit
- True Disconnection During Shutdown