TPS6116XEVM-SW

Software for TPS6116x Evaluation Modules

TPS6116XEVM-SW

Downloads

Overview

The TPS6116xEVM-SW software provides a software interface for the TPS6116x/70 EVM boards. Use this software to change the TPS6116x IC register via the USB Interface Adapter.

Features

The software checks for new updates when started (Microsoft Internet Explorer 6 required).

Software Requirements:

  • Microsoft Windows 2000 or Newer Operating System
  • Microsoft .Net Framework 2.0
    (NOTE: It is advised to install this component independently. This EVM software will attempt to install if it is not already installed, but it might require a restart of your sytem.)
  • Microsoft Internet Explorer 6 or greater
    (NOTE: This is required for receiving automatic updates to the EVM software.)

Hardware Requirements:

  • Personal Computer with USB port
  • USB Interface Adapter

Downloads

Related design resources

Hardware development

EVALUATION BOARD
TPS61161EVM-243 TPS61161EVM-243 Evaluation Module TPS61170EVM-280 TPS61170 12V Input, 24V Output, 0.34A Evaluation Module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.