TPS61185EVM-335

Evaluation Module for TPS61185 2A WLED Driver IC

TPS61185EVM-335

Order now

Overview

The TPS61185EVM-335 is a fully assembled and tested circuit for evaluating the TPS61185 Adjustable, 2A WLED Driver IC. If WLEDs are not available for connection to the EVM, the WLEDEVM-260 board can be ordered from TI.

Features
  • 4.2V to 24V input voltage
  • Integrated 2A 40V MOSFET
  • 600KHz to 2MHz programmable switching frequency
  • Adaptive Boost Output for Best Efficiency
  • Design to Use Small L-C Components
  • Integrated loop compensation
  • Eight 25mA Current Sinks
  • Up to 10 WLED in series
  • 1% current matching and accuracy
  • PWM brightness interface control
Backlight LED drivers
TPS61185 2A WLED driver for notebooks with PWM control interface
Download View video with transcript Video

Order & start development

Evaluation board

TPS61185EVM-335 — Evaluation Module for TPS61185 2A WLED Driver IC

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS61185EVM-335 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS61185EVM-335 25 May 2010

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos